
calcActive())">
4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC, GP-ProEX model
PFXST6200WADE
THB 34,347.00
THB 13,076.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

PFXST6200WADE
4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC, GP-ProEX model
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC, GP-ProEX model
THB 34,347.00
THB 13,076.00
คำอธิบาย
This Basic HMI panel belongs to the Pro-face ST6000 range. This single touch resistive HMI is made of alluminium front panel with higher resolution and more color. This HMI interface is 4.3 inch wide with 16 million colors and 480 x 272 pixel resolution. It is powered by GP-ProEX software for easy migration. It has a 800 MHz ARM Cortex-A8 CPU, 64MB as application memory, 320KB for screen area and 64KB for variable area as backup memory. This HMI ST6000 supports 1x Ethernet port, 1x COM1 (RS-232C or RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 134.5mm (width) x 108.5mm (height) x 43mm (depth) and weighs 0.40Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for GP4000 Series W model user looking for modernize their machine with the same application. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with Pro-face Connect and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | PFXST6200WADE |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Pro-face ST6000 |
ขนาดบรรจุภัณฑ์ | 0 x 134.5 x 108.5 mm |