
calcActive())">
Open BOX Windows 10 for SP5000 without HMI software installed
PFXSP5B411
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

PFXSP5B411
Open BOX Windows 10 for SP5000 without HMI software installed
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Pro-face SP5000 range, an offer of High performance IoT-ready modular HMI panels from 7 inch to 19 inch (Width) screen. The open box features Intel X86 1.33GHz processor and 32GB CFast card data storage, suits for universal panel. It is designed with backup memory of NVRAM 512kB and internal memory of RAM 4GB. This open box supports Windows 10 IoT Enterprise 2019 LTSC 32bit operating system. It is equipped with 10BASE-T/100BASE-TX/1000BASE-T Ethernet port. Communication port protocols are Modbus, Modbus TCP/IP and Uni-Telway. Its dimensions are 188mm (width) x 45mm (depth) x 131mm (height) and weighs 0.9kg. This product is pre-installed with Win GP runtime and BLUE runtime software. This product is certified by ATEX, IECEx, Ex CCC, CE, CULus, IEC, CUL, DNV-GL, RCM and EAC. It meets CSA C22.2 No 142, ANSI/ISA 12-12-01, UL 508, Class I division 2 CSA C22.2 No 213 and IEC 61132-2 standards. As a flagship model, SP5000 series, "Smart Portal", is available. SP5000 series offers unprecedented solutions for utilization of increasingly sophisticated information.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | PFXSP5B411 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Pro-face SP5000 |
ขนาดบรรจุภัณฑ์ | 0 x 188 x 131 mm |