
calcActive())">
10 inch Wide HMI, WSVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
PFXET6500WAD
THB 38,199.00
THB 13,735.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

PFXET6500WAD
10 inch Wide HMI, WSVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
10 inch Wide HMI, WSVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
THB 38,199.00
THB 13,735.00
คำอธิบาย
PFXET6500WAD is an entry level HMI panel of Pro-face ET6000 range. This single touch resistive HMI has high resolution and more color. This HMI interface is 10.1 inch wide with 16 million colors and 1024 x 600 pixel resolution (SVGA). It is powered by GP-ProEX software for easy migration. It has 64 MB as application memory and 128 KB as backup memory. This HMI ET6000 supports Ethernet port, COM1 (RS-232C), COM2 (RS-422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 271mm (width) x 201mm (height) x 47mm (depth) and weighs 0.99Kg. This is intended for industries like Electronics, Semi-con, Battery, Machine tools and Material working etc. and also for migration from GP4000E series. It conforms to standards like UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like UL, CE, China RoHS, REACH, KC. The maintenance accessories (installation fastener screw, power supply connector, battery, etc.) and external options (USB extension cable, screen protection sheet, etc.) are available with ET6000 Series. This range is designed with high resolution screen, more color and Ethernet capability to enable OEMs to optimize their HMI design and investment. The degree of protection is IP65F.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | PFXET6500WAD |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Pro-face ET6000 |
ขนาดบรรจุภัณฑ์ | 0 x 271 x 201 mm |