parallel interface kit, Modicon STB, 12 inputs 8 outputs channel

STBEPI2145K

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon STB range, an offer of modular distributed I/O. This parallel interface kit has 12 inputs channels and 8 output channels. It is a parallel interface kit with a rated supply voltage of I/O voltage of 24V DC, a current consumption of ≤100mA at 24V DC for sensor bus, ≤220mA at 24V DC for actuator bus for 150ms, 100mA at 5V DC for logic bus. This product is compatible with most major fieldbus networks. It is furnished with 4 RJ45 connectors for electrical connection. It is an IP20 rated product. Its dimensions are 128.3mm (width) x 170mm (depth) x 28.1mm (height) and weighs 0.165kg. It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, CE, UL and CSA. This kit is suitable for use with power distribution module STBPDT3100/3105 and mounting base STBXBA3000. The kit includes terminal spring clamp connector, STBXBA3000 base, terminal screw type connector and STBEPI2145 module. The Modicon LMC058 is the optimum solution for axis control and positioning, including automation functions. It forms a part of flexible machine control approach, a key component of MachineStruxure.

รายละเอียดสินค้า

ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว