
calcActive())">
ABS box IP66 IK07 RAL7035 Int.H275W225D120 Ext.H291W241D128 Transp.cover H20
NSYTBS292412T
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

NSYTBS292412T
ABS box IP66 IK07 RAL7035 Int.H275W225D120 Ext.H291W241D128 Transp.cover H20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This TBS is a wall-mounted box made of ABS that is suitable for multi-purpose applications The box has a height, width, and depth of 291 mm, 241 mm, and 128 mm, respectively The internal dimensions of the box are 275 mm x 225 mm x 120 mm The box is made of ABS (acrylonitrile butadiene-styrene), which offers resistance to impact and high temperatures The box comes in a grey (RAL 7035) color with a low transparent cover It is fixed with captive flat screws The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance
รายละเอียดสินค้า
Activity | PPUES |
---|---|
หมายเลขส่วนประกอบ | NSYTBS292412T |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Enclosures |
ขนาดบรรจุภัณฑ์ | 0 x 241 x 291 mm |