ABS box IP66 IK07 RAL7035 Int.H150W105D80 Ext.H164W121D87 Opaque cover H20

NSYTBS16128

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This TBS is a multi-purpose wall-mounted box made of ABS It has a height, width, and depth of 164 mm, 121 mm, and 87 mm, respectively The internal dimensions of the box are 150 mm x 105 mm x 80 mm The box is made of ABS (acrylonitrile butadiene-styrene), which offers resistance to impact and high temperatures The box comes in a grey (RAL 7035) color It has a low plain cover that is fixed with captive flat screws The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance This set of 2 boxes comes with a net weight of 0,32 kg

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYTBS16128
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Enclosures
ขนาดบรรจุภัณฑ์ 0 x 121 x 164 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
Harmony XB4, Illuminated push button, metal, flush, white, Ø22, spring return, 24 V AC/DC, 1 NO + 1 NC
XB4BW31B5

check-small มีสินค้า

Price starting from
THB 1,391.00
THB 912.00
Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00
Touch panel screen- Harmony ST6- 15"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6700

สินค้าหมด

XB4BS8446
XB4BS8446

สินค้าหมด