PC box IP66 IK08 RAL7035 Int.H225W175D120 Ext.H241W194D127 opaque PC cover H40

NSYTBP241912H

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This TBP is a wall-mounted box made of polycarbonate It is designed for multi-purpose applications and can be used indoor or outdoor The box has a grey (RAL 7035) body and a high plain cover The enclosure has a nominal height, width, and depth of 241 mm, 194 mm, and 127 mm, respectively The internal dimensions of the box are 225 mm x 175 mm x 120 mm The cover is closed by four captive flat screws located outside the sealed area of the box to maintain IP The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 960°C in accordance with IEC 62208 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK08 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 60°C and used in ambient air temperature ranging from -25 to 80 °C without affecting its performance The product is UL certified

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYTBP241912H
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Thalassa TBP
ขนาดบรรจุภัณฑ์ 0 x 194 x 241 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00
Touch panel screen- Harmony ST6- 15"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6700

สินค้าหมด

XB4BS8446
XB4BS8446

สินค้าหมด

Motor circuit breaker-TeSys Deca frame 3-3P-50A-magnetic-rotary handle-EverLink terminals
GV3L50

สินค้าหมด

TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 32A , 380V AC 50/60 Hz coil
LC1D32Q7

check-small มีสินค้า

Price starting from
THB 4,151.60
THB 2,118.00