Metal industrial box plain door H200xW600xD120 IP66 IK10 RAL 7035

NSYSBM206012

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 200mm, 600mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 1 cover, a body and 6 cover screw It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 5,108kg It is wall mounted and the cover is fixed with a half turn metal screw It is compliant with the IEC 62208 standards The ambient air temperature for storage and operation is between -35-60°C and -35-80°C respectively

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYSBM206012
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Spacial SBM

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
Set of 100 self-tapping screws
NSYAMFSB

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00
Touch panel screen- Harmony ST6- 15"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6700

สินค้าหมด

XB4BS8446
XB4BS8446

สินค้าหมด