Metal industrial box plain door H150xW150xD120 IP66 IK10 RAL 7035

NSYSBM151512

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Spacial SBM steel industrial box is designed for multi-purpose applications It is certified by LR, DNV-GL, UL and BV and is suitable for wall mounting The enclosure has a nominal height, width and depth of 150mm, 150mm and 120mm respectively It is made of sheet steel with a grey color (RAL 7035) and a polyester powder surface finish The box consists of 4 cover screws, a cover and a body It has a captive screw PZ2 outside the sealed area and the cover can be removed for maintenance purposes The net weight of the enclosure is 1,306kg It offers high impact resistance with an IK10 (IEC62262) rating and is dust and water-resistant with an IP66 rating (IEC60529) It conforms to IEC 62208 standards and has an ambient air temperature range of -35-60°C (storage) and -35-80°C (operation) Protection IP 66, IK10.

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYSBM151512
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Spacial SBM

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
Set of 100 self-tapping screws
NSYAMFSB

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00
Touch panel screen- Harmony ST6- 15"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6700

สินค้าหมด

XB4BS8446
XB4BS8446

สินค้าหมด