Spacial CRN plain door with mount.plate. H500xW500xD250 IP66 IK10 RAL7035..

NSYCRN55250P

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It is UL, cUL, and DNV-GL certified, with an IK10 (IEC62262) rating and an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 500mm, 500mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The mounting plate is made of galvanized steel and is fixed with a fixing element The net weight of the enclosure is 13,832kg This compact enclosure is c.UL certified.

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYCRN55250P
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Spacial CRN

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

NSX160F 36kA AC 3P3D 160A TMD
C16F3TM160

check-small มีสินค้า

Price starting from
THB 10,860.50
THB 8,002.00
Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
NSYCAG125LPF

สินค้าหมด

Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
NSYCCOTHO

check-small มีสินค้า

Price starting from
THB 770.40
THB 547.00
ClimaSys forced vent. IP54- 85m3/h- 230V- with outlet grille and filter G2
NSYCVF85M230PF

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00