Spacial CRN plain door with mount.plate. H300xW300xD200 IP66 IK10 RAL7035..

NSYCRN33200P

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is suitable for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 300mm, 300mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a three-point lock with a 3mm double-bar insert, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 5,87kg Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

NSX160F 36kA AC 3P3D 160A TMD
C16F3TM160

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 10,860.50
THB 8,002.00
Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 4,066.00
THB 2,074.00
outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
NSYCAG125LPF

สินค้าหมด

Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 674.10
THB 312.00
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
NSYCCOTHO

check-small มีสินค้า

Sonepar (Thailand) Limited
K.P.T. Machinery
Price starting from
THB 770.40
THB 547.00
ClimaSys forced vent. IP54- 85m3/h- 230V- with outlet grille and filter G2
NSYCVF85M230PF

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 4,440.50
THB 2,265.00