Spacial CRN plain door w/o mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..

NSYCRN108300

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is designed to withstand harsh environments, with an IK10 rating (IEC62262) and an IP66 rating (IEC60529) for high impact and dust and water resistance This enclosure has a nominal height, width, and depth of 1000mm, 800mm, and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a plain door, a lock, and two cable gland plates located at the bottom The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 34kg The sides are made from a single folded section and the back is welded with a double profile forming a protected sealed area The enclosure is accessible from the front

รายละเอียดสินค้า

Activity PPUES
หมายเลขส่วนประกอบ NSYCRN108300
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Spacial CRN

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

NSX160F 36kA AC 3P3D 160A TMD
C16F3TM160

check-small มีสินค้า

Price starting from
THB 10,860.50
THB 8,002.00
Motor circuit breaker, TeSys Deca, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32

check-small มีสินค้า

Price starting from
THB 6,034.80
THB 2,674.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7

check-small มีสินค้า

Price starting from
THB 4,066.00
THB 2,074.00
outlet grille plast cut out 125x125mm ext dim 137x117mm IP54
NSYCAG125LPF

สินค้าหมด

Harmony XB4, Pilot light, metal, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB4

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
NSYCCOTHO

check-small มีสินค้า

Price starting from
THB 770.40
THB 547.00
ClimaSys forced vent. IP54- 85m3/h- 230V- with outlet grille and filter G2
NSYCVF85M230PF

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small มีสินค้า

Price starting from
THB 4,440.50
THB 2,265.00