outlet grille plast cut out 223x223mm ext dim 268x248mm IP54

NSYCAG223LPF
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Outlet grille 223 x 223mm made from injected thermoplastic (ASA PC) for Prisma P and ClimaSys CV fan The kit is made of 1 support frame, 1 external part and 1 G2 M1 synthetic standard filter The external width is 248mm Ingress protection rating (according to IEC 60529) is IP54 Fixing by screws or by clips Cut-out dimensions is 223 x 223mm Painted in external part: grey (RAL 7035) This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCAG223LPF
Green Premium Label No
Breaking Capacity 25kA
Range ClimaSys CA

Seller Information

Documents

Reviews