NSX100F 36kA AC 3P3D 16A TMD

C10F3TM016
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCCB
Part Number C10F3TM016
[In] rated current (AT) 16 A
No of Poles 3P
Product Type MCCB NSX CB
tax text on product card Incl. Tax
Package 1 Weight 1.832 kg
Green Premium Label No
Breaking Capacity F (36 kA)
Trip Unit Rating 16-16 A at 40 deg C
Product Category Circuit Breakers
Package1 Length*Width*Height (dimensions) 19 x 11 x 14 cm
Frame size (AF) 100 A
Pincode Group Thailand

Seller Information

Documents

Reviews