
calcActive())">
network switch, Modicon Networking, managed switch, 4 ports for copper
MCSESM043F23F0
THB 50,183.00
THB 35,128.10
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
MCSESM043F23F0
network switch, Modicon Networking, managed switch, 4 ports for copper
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
network switch, Modicon Networking, managed switch, 4 ports for copper
THB 50,183.00
THB 35,128.10
คำอธิบาย
This product is part of the Modicon Networking range, an offer of Modicon Standard Managed Switch. This managed switch comes with Ethernet TCP/IP protocol. It comes with 4 copper cable transmission ports. It provides simple and complex connectivity for multiple Ethernet device, network management, enhanced cyber security and more advanced switching features. This product works at a power consumption of 5W and a rated voltage from 12V to 24V DC. It has a removable 6-pin power supply connector. Its dimensions are 57mm (width) x 138mm (height) x 111mm (depth) and weighs 0.38 kg. It has shielded connectors which are suitable for medium, isolated networks or system with medium network traffic and network with medium complexity levels. It is CE, UL, RCM, EAC, UKCA, DNV certified and conforms to UL 61010, EN/IEC 61131 and EN/IEC 62368-1 standards. It is designed to be mounted on a 35mm symmetrical DIN rail. It provides low power consumption and compact footprint. It also provides simple connectivity for multiple Ethernet device. The Modicon Networking range offers you a smart and flexible way to integrate Ethernet solutions into your operation, from the device level to the control network and to your corporate network.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |