MX Shunt Trip MX plus 1 OF 220-415Vac dc

A9N26946
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 MX+OF electric tripping auxiliary is a shunt trip release with open/close auxiliary contact
  • It is dedicated to Acti9 C120, C60H-DC, DPN N Vigi
  • This device includes an open/close contact OF to indicate the position of the circuit breaker
  • It provides a remote indication of the position of the associated device
  • The product trips the associated device when it is powered on
  • Emergency stoppage by normally open pushbutton
  • The width in 9mm pitches is 2
  • The Ue rated operational voltage is 100VAC to 415VAC or 110VDC to 130VDC
  • The operating frequency is 50Hz or 60Hz
  • The Ie rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC
  • The Ie rated operational current is 6A under 24VAC to 240VAC, 3A under 415VAC
  • There is a mechanical state indicator light, red on the front face
  • The operating temperature is -25°C to + 50°C
  • The storage temperature is -40°C to + 85°C
  • This product complies with IEC/EN 60947-5-1 standards and EN 62019-2 standard only for C120

Product Details

Activity HDCFD
Part Number A9N26946
Warranty Period 18 months
Product Type Clario / Librio / Prodis : iDPN, C40, DT40
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 70 g
Product Category Acti9 Devices for DC Circuits (Direct Currrent)
Range Clario / Librio / Prodis : iDPN, C40, DT40
Package1 Length*Width*Height (dimensions) 9.3 x 3 x 8 cm

Seller Information

Documents

Reviews