GV2ME16
Motor circuit breaker, TeSys Deca, 3P, 9-14 A, thermal magnetic, screw clamp terminals
GV2ME16
Motor circuit breaker, TeSys Deca, 3P, 9-14 A, thermal magnetic, screw clamp terminals
มีสินค้า
Commercial Reference
GV2ME16 - Th - Config
THB 3,692
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Motor circuit breaker, TeSys Deca, 3P, 9-14 A, thermal magnetic, screw clamp terminals
THB 3,692
คำอธิบาย
TeSys GV motor circuit breaker, 3 poles (3P), 14A/690V, for 3-phase motor applications 5.5kW@400V. It provides a thermal-magnetic protection with a thermal setting range 9-14A, magnetic tripping at 13xIn, high breaking capacity Icu 15kA@400V. Connection by screw clamp terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
รายละเอียดสินค้า
-
ประเภทสินค้าmotor circuit breaker
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)276.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าTeSys GV2
-
ขนาดบรรจุภัณฑ์5 x 8.7 x 9.5 cm
more specification
less specification