
calcActive())">
Modicon M171 Optimized Modbus connector 1m cable
TM171ACB4ORS485
THB 1,177.00
THB 706.20
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
TM171ACB4ORS485
Modicon M171 Optimized Modbus connector 1m cable
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Modicon M171 Optimized Modbus connector 1m cable
THB 1,177.00
THB 706.20
คำอธิบาย
This connector is part of the Modicon M171/M172/M173 range, a control offer for HVAC/Pumping applications. This Modbus connector is an accessory to the M171 optimized controllers. It is a Cordset equipped with a 3-pin connector at one end. It allows to communicate with the controller through an RS485 Modbus SL connection. It connects on a 3-way LAN connectof the controller. The cable measures 1m. It weighs 0.052kg. This connection accessory is dedicated to M171 Optimized controllers. It is sold in a 5-piece package. Modicon M171/M172/M173 controllers are designed for complete automation solutions for HVAC and Pumping machines. Modicon M171/M172/M173 range is for OEMs and helps to maximize profitability or energy efficiency in HVAC applications.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |