Miniature circuit breaker - C60H - 1 pole - 5 A - C curve

A9N61505
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB)
  • It has 1P, rated current 5A and C tripping curve
  • The rated short circuit breaking capacity goes up to 10kA at 220VDC conforming to EN 60947-2 standard and 10kA at 220VDC conforming to EN 60947-2 standard
  • This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time
  • The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy)
  • This device is dedicated to industrial control, automations, transport and renewable energy applications
  • It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is 250VDC
  • The Ui rated insulation voltage is 500VDC
  • The Uimp rated impulse withstand voltage is 6kV
  • The operating frequency is 50Hz or 60Hz
  • It is DIN rail mountable
  • Its width is 2 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The weight is 0.128kg
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is -25°C to 70°C
  • The storage temperature is -40°C to 85°C

Product Details

Activity HDCFD
Part Number A9N61505
[In] rated current (AT) 5 A
Warranty Period 18 months
Product Type Acti 9 C60H-DC, C60PV-DC
tax text on product card Incl. Tax
Curve Code C
Package 1 Weight 0.116 kg
Number of Poles 1 P
Product Category Acti9 Devices for DC Circuits (Direct Currrent)
Range Acti 9 C60H-DC, C60PV-DC
Package1 Length*Width*Height (dimensions) 0.85 x 0.18 x 0.7 cm

Seller Information

Documents

Reviews