เบรกเกอร์ MCB Acti9 - C60H - 1 pole - 2 A - C curve

A9N61502
THB 2,343.30
THB 2,343.30

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB)
  • It has 1P, rated current 2A and C tripping curve
  • The rated short circuit breaking capacity goes up to 10kA at 220VDC conforming to EN 60947-2 standard and 10kA at 220VDC conforming to EN 60947-2 standard
  • This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time
  • The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy)
  • This device is dedicated to industrial control, automations, transport and renewable energy applications
  • It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is 250VDC
  • The Ui rated insulation voltage is 500VDC
  • The Uimp rated impulse withstand voltage is 6kV
  • The operating frequency is 50Hz or 60Hz
  • It is DIN rail mountable
  • Its width is 2 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The weight is 0.128kg
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is -25°C to 70°C
  • The storage temperature is -40°C to 85°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 ท่อนใส่เบรกเกอร์ Acti9 1 โพล 12 โมดูล 100A
A9XPH112

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 492.20
THB 319.00
Acti9 - comb busbar - 1L - 18 mm pitch - 24 modules - 100A
A9XPH124

สินค้าหมด

Terminal for aluminium cables from 16 to 50 mm2 - set of 1
27060

สินค้าหมด

Multi9 - spacer - 9 mm white
A9N27062

สินค้าหมด

MX Shunt trip 415Vac 110-130Vdc
A9N26476

สินค้าหมด

MX Shunt Trip MX plus 1 OF 220-415Vac dc
A9N26946

สินค้าหมด