เซอร์กิตเบรกเกอร์ รุ่น Acti9 ชนิด 2 โพล 20A

A9K27220
THB 502.90
THB 502.90

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB)
  • It is a 2P circuit breaker with 2 protected poles and 20A In rated current and C tripping curve
  • The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard
  • This product is compliant with EN/IEC 60898-1 standard
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • It has a double clip for dismounting with comb busbar in place
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ui rated insulation voltage is 440VAC
  • The Uimp rated impulse withstand voltage is 4kV
  • The operating frequency is 50Hz or 60Hz
  • It can be mounted on DIN rail for modular installation
  • Its width is 4 pitches of 9mm
  • The product colour is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm
  • The weight is 200g
  • It has an IP20 degree of protection
  • It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 85°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
A9XPH212

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 674.10
THB 437.00
Acti9 - comb busbar - 1L+N - 18 mm pitch - 24 modules - 100 A
A9XPH224

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 1,284.00
THB 830.00
padlocking device, Acti9, set of 10
A9A26970

สินค้าหมด

energy sensor- PowerTag Monoconnect 63A 1P+N bottom position
A9MEM1522

สินค้าหมด

A9MEM1521
A9MEM1521

สินค้าหมด

A9MEM1560
A9MEM1560

สินค้าหมด