Miniature circuit-breaker, Acti9 iK60N, 2P, 16 A, C curve, 6000 A (IEC 60898-1)

A9K27216
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB)
  • It is a 2P circuit breaker with 2 protected poles and 16A In rated current and C tripping curve
  • The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard
  • This product is compliant with EN/IEC 60898-1 standard
  • This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
  • It has a double clip for dismounting with comb busbar in place
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ui rated insulation voltage is 440VAC
  • The Uimp rated impulse withstand voltage is 4kV
  • The operating frequency is 50Hz or 60Hz
  • It can be mounted on DIN rail for modular installation
  • Its width is 4 pitches of 9mm
  • The product colour is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm
  • The weight is 200g
  • It has an IP20 degree of protection
  • It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 85°C

Product Details

Activity HDCFD
Part Number A9K27216
Control Type Toggle
[In] rated current (AT) 16 A
Poles Description 2P
Product or component type Miniature circuit-breaker
Product Type Acti 9 iK60
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Magnetic Tripping Limit 5...10 x In
Wire Stripping Limit 14 mm for top or bottom connection
Mechanical Durability 20000 cycles
Electric Durability 10000 cycles
Curve Code C
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 196 g
Breaking Capacity (IEC 60898-1) 6000 A
Number of Poles 2 P
Device Short Name iK60N
Device Application Distribution
Breaking Capacity 25kA
Product Category Acti9 Miniature Circuit Breakers - MCBs
Range Acti 9 iK60
Package1 Length*Width*Height (dimensions) 3.5 x 9.5 x 7.5 cm

Seller Information

Documents

Reviews