A9K24140

Miniature circuit-breaker, Acti9 iK60N, 1P, 40 A, C curve, 6000 A (IEC 60898-1)

32% Off
1/1
A9K24140

Miniature circuit-breaker, Acti9 iK60N, 1P, 40 A, C curve, 6000 A (IEC 60898-1)

มีสินค้า
Commercial Reference
A9K24140
Regular Price THB 177 Special Price THB 120
To View the best prices please sign in or register.
  • Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Secure machine and system operation with a key, only available to authorized operators
  • Designed as per international standards for high performance
  • Wide range of operating temperatures from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Miniature circuit-breaker, Acti9 iK60N, 1P, 40 A, C curve, 6000 A (IEC 60898-1)

Regular Price THB 177 Special Price THB 120
32% Off

คำอธิบาย

This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 40A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. It has a double clip for dismounting with comb busbar in place. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 100g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.

รายละเอียดสินค้า

  • Activity
    HDCFD
  • หมายเลขส่วนประกอบ
    A9K24140
  • ประเภทสินค้า
    miniature circuit-breaker
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    120.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Acti 9 iK60
  • ขนาดบรรจุภัณฑ์
    1.8 x 7.5 x 9.4 cm
more specification
less specification