Miniature circuit-breaker, Acti9 iC60N, 2P, 25 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)

A9F74225
THB  1,048.60
THB  1,048.60

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

  • This Acti9 iC60N is a low voltage miniature circuit breaker (MCB)
  • It is a 2P circuit breaker with 2 protected poles, 25A rated current and C tripping curve
  • The rated short circuit breaking capacity goes up to 20kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 400VAC conforming to EN/IEC 60898-1 standard
  • It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker protects circuits against short circuit and overload current
  • Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
  • Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
  • Its fast closing mechanism independent of manual operation improves its service life
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ui rated insulation voltage is 500VAC
  • Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
  • The product can be clipped on a DIN rail
  • Its width is 4 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm
  • The weight is 0.25kg
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is -35°C to 70°C
  • The storage temperature is -40°C to 85°C

Product Details

Seller Information

Documents

Reviews

Products You May Like

Acti9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
A9XPH212

check-small In stock

K.P.T. Machinery
SQD Power
Price starting from
THB 674.10
THB 437.00
Acti9 - comb busbar - 1L+N - 18 mm pitch - 24 modules - 100 A
A9XPH224

check-small In stock

K.P.T. Machinery
SQD Power
Price starting from
THB 1,284.00
THB 830.00
spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

Out of stock

padlocking device, Acti9, set of 10
A9A26970

Out of stock

Rotary handle - for iC60 - black handle
A9A27005

Out of stock

shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
A9A26946

check-small In stock

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,642.90
THB 1,739.00
energy sensor- PowerTag Monoconnect 63A 1P+N bottom position
A9MEM1522

Out of stock

A9A26914
A9A26914

check-small In stock

Sonepar (Thailand) Limited
K.P.T. Machinery
Price starting from
THB 674.10