Miniature circuit-breaker, Acti9 iC60L, 3P, 20 A, C curve, 15000 A (IEC 60898-1), 25 kA (IEC 60947-2)

A9F94320
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 iC60L is a low voltage miniature circuit breaker (MCB)
  • It has 3P with 3 protected poles, rated current 20A and C tripping curve
  • The rated short circuit breaking capacity goes up to 50kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 15000A at 400VAC conforming to EN/IEC 60898-1 standard
  • It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker is for protection against short circuit and overload current in all applications
  • Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
  • Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
  • Its fast closing mechanism independent of manual operation improves its service life
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ui rated insulation voltage is 500VAC
  • Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
  • It is DIN rail mountable
  • Its width is 6 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm
  • The weight is 0.375kg
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is -35°C to 70°C
  • The storage temperature is -40°C to 85°C

Product Details

Activity HDCFD
Part Number A9F94320
Control Type Toggle
[In] rated current (AT) 20 A
Poles Description 3P
Warranty Period 18 months
Product or component type Miniature circuit-breaker
Product Type Acti 9 iC60
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Magnetic Tripping Limit 8 x In +/- 20 %
Wire Stripping Limit 14 mm for top or bottom connection
Mechanical Durability 20000 cycles
Electric Durability 10000 cycles
Curve Code C
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 342 g
Breaking Capacity (IEC 60898-1) 15000 A
Breaking Capacity (IEC 60947-2) 25 kA
Number of Poles 3 P
Device Short Name iC60L
Device Application Distribution
Product Category Acti9 Miniature Circuit Breakers - MCBs
Range Acti 9 iC60
Package1 Length*Width*Height (dimensions) 8.5 x 5.4 x 7.3 cm

Seller Information

Documents

Reviews