A9F94150
เบรกเกอร์ MCB, Acti9 iC60L, 1P, 50 A, C curve, 15 kA
A9F94150
เบรกเกอร์ MCB, Acti9 iC60L, 1P, 50 A, C curve, 15 kA
สินค้าหมด
Commercial Reference
A9F94150 - Th - Config
รวมภาษี
to see your company prices. Prices vary for your region.
- Miniature circuit
- breaker, Acti9 iC60. range up to 1
- 63A
- circuit protection against short
- circuit currents
- circuit protection against overload currents
- fault tripping indication by a red mechanical indicator in circuit breaker front face.
- suitable for industrial isolation according to IEC/EN 60947
- 2, standard
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
เบรกเกอร์ MCB, Acti9 iC60L, 1P, 50 A, C curve, 15 kA
Product Documents
คำอธิบาย
- This Acti9 iC60L is a low voltage miniature circuit breaker (MCB)
- It has 1P with 1 protected pole, rated current 50A and C tripping curve
- The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard
- It complies with industrial standard EN/IEC 60947-2
- This miniature circuit breaker is for protection against short circuit and overload current in all applications
- Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
- Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
- Its fast closing mechanism independent of manual operation improves its service life
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ui rated insulation voltage is 500VAC
- It is DIN rail mountable
- Its width is 2 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm
- The weight is 0.215kg
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is -35°C to 70°C
- The storage temperature is -40°C to 85°C
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9F94150
-
ประเภทการควบคุมToggle
-
[In] ค่าพิกัดกระแสDC (AT)50 A
-
Mô tả đầu cực1P
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าMiniature circuit-breaker
-
ประเภทสินค้าActi 9 iC60
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
ความถี่สัญญาณ50/60 Hz
-
Magnetic Tripping Limit8 x In +/- 20 %
-
Wire Stripping Limit14 mm for top or bottom connection
-
ความทนทานทางกล20000 cycles
-
ความทนทานทางไฟฟ้า10000 cycles
-
Curve CodeC
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)134 g
-
Breaking Capacity (IEC 60947-2)15 kA
-
จำนวนขั้ว1 P
-
ชื่อสินค้าโดยย่อiC60L
-
การใช้งานสินค้าDistribution
-
ค่าพิกัดกระแส25kA
-
ชนิดของสินค้าActi9 Miniature Circuit Breakers - MCBs
-
กลุ่มสินค้าActi 9 iC60
-
ขนาดบรรจุภัณฑ์9.5 x 1.8 x 7 cm
more specification
less specification