A9F85310
เบรกเกอร์ MCB, Acti9 iC60H, 3P, 10 A, D curve, 10000 A , 15 kA
A9F85310
เบรกเกอร์ MCB, Acti9 iC60H, 3P, 10 A, D curve, 10000 A , 15 kA
สินค้าหมด
Commercial Reference
A9F85310 - Th - Config
รวมภาษี
to see your company prices. Prices vary for your region.
- Miniature circuit
- breaker, Acti9 iC60. range up to 1
- 63A
- circuit protection against short
- circuit currents
- circuit protection against overload currents
- fault tripping indication by a red mechanical indicator in circuit breaker front face.
- suitable for industrial isolation according to IEC/EN 60947
- 2, standard
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
เบรกเกอร์ MCB, Acti9 iC60H, 3P, 10 A, D curve, 10000 A , 15 kA
Product Documents
คำอธิบาย
- This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals
- It is a 3P circuit breaker with 3 protected poles, 10A rated current and D tripping curve
- The rated short circuit breaking capacity goes up to 30kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 400VAC conforming to EN/IEC 60898-1 standard
- It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker protects circuit against short circuit and overload current
- Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
- Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
- Its fast closing mechanism independent of manual operation improves its service life
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ui rated insulation voltage is 500VAC
- Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
- The product can be clipped on a DIN rail
- Its width is 6 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm
- The weight is 0.375kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -35°C to 70°C
- The storage temperature is -40°C to 85°C
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9F85310
-
ประเภทการควบคุมToggle
-
[In] ค่าพิกัดกระแสDC (AT)10 A
-
Mô tả đầu cực3P
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าMiniature circuit-breaker
-
ประเภทสินค้าActi 9 iC60
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
ความถี่สัญญาณ50/60 Hz
-
Magnetic Tripping Limit12 x In +/- 20 %
-
Wire Stripping Limit14 mm for top or bottom connection
-
ความทนทานทางกล20000 cycles
-
ความทนทานทางไฟฟ้า10000 cycles
-
Curve CodeD
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)328 g
-
Breaking Capacity (IEC 60898-1)10000 A
-
Breaking Capacity (IEC 60947-2)15 kA
-
จำนวนขั้ว3 P
-
ชื่อสินค้าโดยย่อiC60H
-
การใช้งานสินค้าDistribution
-
ชนิดของสินค้าActi9 Miniature Circuit Breakers - MCBs
-
กลุ่มสินค้าActi 9 iC60
-
ขนาดบรรจุภัณฑ์9.5 x 7.5 x 5.5 cm
more specification
less specification