
calcActive())">
เบรกเกอร์ MCB, Acti9 iC60H, 2P, 50 A, B curve, 10000 A , 15 kA
A9F83250
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9F83250
เบรกเกอร์ MCB, Acti9 iC60H, 2P, 50 A, B curve, 10000 A , 15 kA
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals
- It is a 2P circuit breaker with 2 protected poles, 50A rated current and B tripping curve
- The rated short circuit breaking capacity goes up to 30kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 400VAC conforming to EN/IEC 60898-1 standard
- It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker protects circuit against short circuit and overload current
- Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
- Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
- Its fast closing mechanism independent of manual operation improves its service life
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ui rated insulation voltage is 500VAC
- Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
- The product can be clipped on a DIN rail
- Its width is 4 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm
- The weight is 0.25kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -35°C to 70°C
- The storage temperature is -40°C to 85°C