เบรกเกอร์ MCB, Acti9 iC60H, 2P, 10 A, D curve, 10000 A , 15 kA

A9F85210

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals
  • It is a 2P circuit breaker with 2 protected poles, 10A rated current and D tripping curve
  • The rated short circuit breaking capacity goes up to 30kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 400VAC conforming to EN/IEC 60898-1 standard
  • It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit
  • Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance
  • Its fast closing mechanism independent of manual operation improves its service life
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ui rated insulation voltage is 500VAC
  • Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
  • The product can be clipped on a DIN rail
  • Its width is 4 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm
  • The weight is 0.25kg
  • It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
  • The operating temperature is -35°C to 70°C
  • The storage temperature is -40°C to 85°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Acti9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
A9XPH212

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 674.10
THB 437.00
Acti9 - comb busbar - 1L+N - 18 mm pitch - 24 modules - 100 A
A9XPH224

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 1,284.00
THB 830.00
spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

padlocking device, Acti9, set of 10
A9A26970

สินค้าหมด

Rotary handle - for iC60 - black handle
A9A27005

สินค้าหมด

shunt trip release, Acti9, iMX, voltage release, 100...415 V AC
A9A26476

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,247.00
THB 1,477.00
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
A9A26946

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,642.90
THB 1,739.00
shunt trip release with OC contact- Acti9- iMX+OF- voltage release- 12...24 VAC
A9A26948

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,407.50
THB 1,586.00