เบรกเกอร์ MCB, Acti9 C120N, 1P, 100 A, C curve, 10000 A , 10 kA

A9N18358
THB 2,974.60
THB 2,974.60

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB)
  • It is a 1P circuit breaker with 1 protected pole, 100A rated current and C tripping curve
  • The rated short circuit breaking capacity goes up to 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard and 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard
  • It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit
  • It has good overvoltage withstand capacity
  • The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is going from 380VAC to 415VAC
  • The Ui rated insulation voltage is 500VAC
  • Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
  • The product can be clipped on a DIN rail
  • Its width is 3 pitches of 9mm
  • Pollution degree is 3
  • Overvoltage category is IV
  • The product colour is white (RAL9003)
  • The dimensions are (W) 27mm x (H) 81mm x (D) 73mm
  • The weight is 0.205kg
  • It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
  • The operating temperature is -25°C to 70°C
  • The storage temperature is -40°C to 85°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 C120N, 1P, 125 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9N18359

check-small มีสินค้า

SQD Power
Price starting from
THB 3,434.70
THB 2,263.00
Miniature circuit-breaker, Acti9 C120H, 1P, 100 A, C curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9N18447

สินค้าหมด

distribution connectors for 3 cables - set of 4
19091

สินค้าหมด

Multi9 - spacer - 9 mm white
A9N27062

สินค้าหมด

padlocking device - for C120/NC45..125 toggle - set of 4
27145

สินค้าหมด