
calcActive())">
เบรกเกอร์ MCB, Acti9 C120N, 1P, 100 A, B curve, 10000 A , 10 kA
A9N18342
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9N18342
เบรกเกอร์ MCB, Acti9 C120N, 1P, 100 A, B curve, 10000 A , 10 kA
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB)
- It is a 1P circuit breaker with 1 protected pole, 100A rated current and B tripping curve
- The rated short circuit breaking capacity goes up to 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard and 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard
- It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit
- It has good overvoltage withstand capacity
- The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is going from 380VAC to 415VAC
- The Ui rated insulation voltage is 500VAC
- Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
- The product can be clipped on a DIN rail
- Its width is 3 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 27mm x (H) 81mm x (D) 73mm
- The weight is 0.205kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -25°C to 70°C
- The storage temperature is -40°C to 85°C