A9N18447
เบรกเกอร์ MCB, Acti9 C120H, 1P, 100 A, C curve, 15000 A , 15 kA
A9N18447
เบรกเกอร์ MCB, Acti9 C120H, 1P, 100 A, C curve, 15000 A , 15 kA
สินค้าหมด
Commercial Reference
A9N18447 - Th - Config
รวมภาษี
to see your company prices. Prices vary for your region.
- Miniature circuit
- breaker, Acti9 C120 , range up to 80
- 125A
- circuit protection against short
- circuit currents
- circuit protection against overload currents
- fault tripping indication by a red mechanical indicator in circuit breaker front face.
- suitable for industrial isolation according to IEC/EN 60947
- 2, standard
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
เบรกเกอร์ MCB, Acti9 C120H, 1P, 100 A, C curve, 15000 A , 15 kA
Product Documents
คำอธิบาย
- This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB)
- It is a 1P circuit breaker with 1 protected pole, 100A rated current and C tripping curve
- The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard
- This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit
- Its fast closing mechanism improves its service life
- Acti9 C120 offer is dedicated to industrial and tertiary buildings
- It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is going from 380VAC to 415VAC
- The Ui rated insulation voltage is 500VAC
- Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost
- The product can be clipped on a DIN rail
- Its width is 3 pitches of 9mm
- Pollution degree is 3
- Overvoltage category is IV
- The product colour is white (RAL9003)
- The dimensions are (W) 27mm x (H) 81mm x (D) 73mm
- The weight is 0.205kg
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- The operating temperature is -30°C to 60°C
- The storage temperature is -40°C to 70°C
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9N18447
-
ประเภทการควบคุมToggle
-
[In] ค่าพิกัดกระแสDC (AT)100 A
-
Mô tả đầu cực1P
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าMiniature circuit-breaker
-
ประเภทสินค้าActi 9 C120
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
ความถี่สัญญาณ50/60 Hz
-
Magnetic Tripping Limit5...10 x In
-
Wire Stripping Limit15 mm
-
ความทนทานทางกล20000 cycles
-
ความทนทานทางไฟฟ้า5000 cycles conforming to IEC 60947-2
-
Curve CodeC
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)193.417 g
-
Breaking Capacity (IEC 60898-1)15000 A
-
Breaking Capacity (IEC 60947-2)15 kA
-
จำนวนขั้ว1 P
-
ชื่อสินค้าโดยย่อC120H
-
การใช้งานสินค้าDistribution
-
ค่าพิกัดกระแส25kA
-
ชนิดของสินค้าActi9 Miniature Circuit Breakers - MCBs
-
กลุ่มสินค้าActi 9 C120
-
ขนาดบรรจุภัณฑ์8.5 x 7.5 x 2.5 cm
more specification
less specification