เซอร์กิตเบรกเกอร์ EZC ขนาดเฟรม 100A ชนิด 3 โพล 40A 10kA

EZC100F3040T

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

Unica System+: flexibility and style at home

Modular, quick to install, and easy to rearrange, Unica System+ devices provide the

flexibility and innovative design that fits your home space for work, comfort and connectivity.

EasyPact EZC MCCBs from 15 to 630A, with fixed settings

With just three sizes of circuit breakers, the EasyPact EZC system is the simple, universal solution to fit all low-voltage protection needs.

Easy to choose

EasyPact EZC offers easy solutions with a complete range of auxiliaries, rotary commands, shunt trips, phase barriers, terminal cover, and undervoltage trip.

Easy to install

This affordable and efficient option offers adaptability, effortless installation, and complete security that ensures both convenience and reliability for users.

Easy to use

A thermal calibration is suitable for MCCB use at 50 °C without derating (up to 250A). Positive contact indication and a smaller case optimised for tight spaces.

Enhance your power solutions with our extensive range of accessories

Terminal shield

Extended rotary handle

 Voltage releases

Compact, Versatile Low-Voltage Protection

The EasyPact™ EZC system offers a simple, universal solution for low-voltage protection with just three frame sizes. The fixed version suits OEM and building markets, while the plug-in version adds marine-specific functionality. 

Covering 15 to 630 A with breaking capacities up to 50 kA at 400/415 V, it’s available in 1- to 4-pole versions with thermal-magnetic protection.

It includes a full range of auxiliaries and built-in earth-leakage protection (EZC 250 ELCB), and complies with IEC 60947-1/2, CCC, EAC, and other certifications.

Complete range of accessories

Lorem Ipsum is simply dummy text of the printing and 

Thermal-magnetic

Lorem Ipsum is simply dummy text of the printing and 

Enhanced Safety

Lorem Ipsum is simply dummy text of the printing and 

รายละเอียดสินค้า

Activity PPCCB
หมายเลขส่วนประกอบ EZC100F3040T
[In] ค่าพิกัดกระแสDC (AT) 40 A
จำนวนขั้ว 3P
ประเภทสินค้า MCCB EZC CB
ภาษีแสดงบนบัตรส่งเสริมการขาย Incl. Tax
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 778.0 g
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส F
หน่วยการทริป 40-40 A at 50 deg C
ชนิดของสินค้า Circuit Breakers
ขนาดบรรจุภัณฑ์ 14 x 8 x 9.5 cm
ขนาดเฟรม (AF) 100 A
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว