ZB2BY4913
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked down skew arrow
ZB2BY4913
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked down skew arrow
มีสินค้า
Commercial Reference
ZB2BY4913 - Th - Config
THB 118
to see your company prices. Prices vary for your region.
- Reduce your stock of limit switch spare parts by storing only key components
- Can be matched with other ZC components from the XCKS, XCKL, XCKJ, and XCKM ranges
- Can be matched with any head from the XCKD, XCKP and XCKT ranges
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked down skew arrow
THB 118
คำอธิบาย
This Harmony ZB2BY4913 is a marked legend 30 x 40mm, white, marked with forward, slow symbol. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
รายละเอียดสินค้า
-
ประเภทสินค้าmarked legend
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)0.9 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XAC
-
ขนาดบรรจุภัณฑ์0.1 x 3 x 4 cm
more specification
less specification