ZB2BY4903
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked double arrowhead
ZB2BY4903
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked double arrowhead
มีสินค้า
Commercial Reference
ZB2BY4903 - Th - Config
THB 118
to see your company prices. Prices vary for your region.
- Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Designed as per international standards for high performance
- Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, white, 22mm push button, black marked double arrowhead
THB 118
คำอธิบาย
This Harmony ZB2BY4903 is a marked legend 30 x 40mm, white, marked with raise or right, slow-fast symbol. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
รายละเอียดสินค้า
-
ประเภทสินค้าmarked legend
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)1.151 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XAC
-
ขนาดบรรจุภัณฑ์0.1 x 3 x 4 cm
more specification
less specification