ZB2BY2918
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, black, 22mm push button, white marked skew double arrowhead
ZB2BY2918
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, black, 22mm push button, white marked skew double arrowhead
มีสินค้า
Commercial Reference
ZB2BY2918
Regular Price
THB 118
Special Price
THB 65
to see your company prices. Prices vary for your region.
- High performance to ensure machine and system availability
- Wide range to meet most industrial applications
- Compact Design to save the panel space
- Easy installation and maintenance with plug-in relay
- Flexibile options of sockets and accessories
- One-step loackable test button and mechanical indicator for contact status
- Electrical durability of 100,000 cycles
- Wide range of operating temperature from -40°C to 55°C
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Marked legend, Harmony XAC, nameplate, 30 x 40mm, plastic, black, 22mm push button, white marked skew double arrowhead
Regular Price
THB 118
Special Price
THB 65
45% Off
คำอธิบาย
This Harmony ZB2BY2918 is a marked legend 30 x 40mm, black, marked with reverse, slow-fast symbol. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบZB2BY2918
-
ประเภทสินค้าmarked legend
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)0.9 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XAC
-
ขนาดบรรจุภัณฑ์0.1 x 3 x 4 cm
more specification
less specification