
calcActive())">
Manual transfer switch, GoPact MTS 2000, 4 poles, 2000A, 415VAC 50/60Hz, extended rotary handle, open transition
GM2AD4N20H4BEE
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

GM2AD4N20H4BEE
Manual transfer switch, GoPact MTS 2000, 4 poles, 2000A, 415VAC 50/60Hz, extended rotary handle, open transition
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS). It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R. It is made of 2 switch disconnectors in 4 poles version mechanically interlocked. GoPact MTS is combining compactness with high performance and customer convenience. GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications. GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes. GoPact MTS 2000 is available on frame size 6. The rated operational current (Ie) is 2000A with utilization category AC-23A as per IEC 60947-3 standard. The operational voltage is 415VAC 50/60Hz. The manual transfer switch as 3 stable positions (ON positions "I" and "II", and OFF position "O") that are clearly indicated on the product front face. It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks. GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector). The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529. Product dimensions are 540mm (length) x 420mm (Width) x 271mm (Height). The product weight is 75kg. GoPact MTS 1000 is compliant with IEC 60947-3 standard. GoPact MTS range benefits from Schneider Electric quality assurance.
รายละเอียดสินค้า
Activity | PPATS |
---|---|
หมายเลขส่วนประกอบ | GM2AD4N20H4BEE |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 75 Kg |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | GoPact MTS |
ขนาดบรรจุภัณฑ์ | 540 x 420 x 271 mm |