Manual transfer switch, GoPact MTS 1000, 4 poles, 800A, 415VAC 50/60Hz, extended rotary handle, open transition

GM1AD4N8004BEE

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS). It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R. It is made of 2 switch disconnectors in 4 poles version mechanically interlocked. GoPact MTS is combining compactness with high performance and customer convenience. GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications. GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes. GoPact MTS 1000 is available on frame size 5. The rated operational current (Ie) is 800A with utilization category AC-23A as per IEC 60947-3 standard. The operational voltage is 415VAC 50/60Hz. The manual transfer switch as 3 stable positions (ON positions "I" and "II", and OFF position "O") that are clearly indicated on the product front face. It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks. GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector). The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529. Product dimensions are 380mm (length) x 264mm (Width) x 210mm (Height). The product weight is 22kg. GoPact MTS 1000 is compliant with IEC 60947-3 standard. GoPact MTS range benefits from Schneider Electric quality assurance.

รายละเอียดสินค้า

Activity PPATS
หมายเลขส่วนประกอบ GM1AD4N8004BEE
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 22 Kg
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า GoPact MTS
ขนาดบรรจุภัณฑ์ 380 x 264 x210 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, TMD trip unit, adjustable thermal protection
G80N3TM800

check-small มีสินค้า

Price starting from
THB 42,265.00
Circuit breaker, GoPact MCCB 800, 3 poles, 70kA at 415VAC, 800A rating, TMD trip unit, adjustable thermal protection
G80H3TM800

สินค้าหมด

Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, ETU trip unit, adjustable thermal protection
G80N3E800

สินค้าหมด

Circuit breaker, GoPact MCCB 800, 3 poles, 70kA at 415VAC, 800A rating, ETU trip unit, adjustable thermal protection
G80H3E800

สินค้าหมด