motion servo drive, Lexium 32, single phase, supply voltage 115...230V, 0.5...1kW

LXM32MD18M2
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The AC motion servo drive for one axis, features with an integrated EMC filter, compact drive with analogue inputs and pulse train. It provides 2 capture, 2 safety, 4 logic discrete inputs and 3 discrete outputs. Thanks to its compact design this servo drive enables to save on cabinet space and size, reduces the machine footprint and decreases costs. It is a motion servo drive with a rated supply voltage of 100V to 120V, 200V to 240V (single phase), a continuous output current of 6A at 8kHz and a continuous power of 3300W at 230V. It is furnished with terminal for electrical connection and RJ45 connector for Modbus integrated communication interface. CANopen, CANmotion, Ethernet/IP, EtherCAT, Profibus, DeviceNet possible with option card. It is an IP20 rated product. Its dimensions are 68mm (Width) x 237mm (Depth) x 270mm (Height). It weighs 1.9kg. This product is certified by CE, CSA, RoHS, TUV and UL. It meets EN/IEC 61800-3 and EN/IEC 61800-5-1 standards. This product is compatible with servo motors BMH and BSH. Servo drive range with four servo drive models and two servo motor families plus an intelligent selection of options. It provides you with the drive and motor combination that has exactly the right power, performance and functionality.

Product Details

Activity IDMST
Part Number LXM32MD18M2
Green Premium Label No
Breaking Capacity 25kA
Range Lexium 32
Package1 Length*Width*Height (dimensions) 0 x 68 x 270 mm

Seller Information

Documents

Reviews