
calcActive())">
motion servo drive, Lexium 32, three phase, supply voltage 208...480V, 1.8kW
LXM32CD18N4
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

LXM32CD18N4
motion servo drive, Lexium 32, three phase, supply voltage 208...480V, 1.8kW
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The AC motion servo drive for one axis, features with an integrated EMC filter, compact drive with analogue inputs and pulse train. It provides 2 safety, 6 logic discrete inputs and 5 discrete outputs. Thanks to its compact design this servo drive enables to save on cabinet space and size, reduces the machine footprint and decreases costs. It is a motion servo drive with a rated supply voltage of 200V to 240V, 380V to 480V (three phase), a continuous output current of 6A at 8kHz and a continuous power of 3300W at 400V. It is furnished with terminal for electrical connection and RJ45 connector for Modbus integrated communication interface. It is an IP20 rated product. Its dimensions are 48mm (Width) x 237mm (Depth) x 270mm (Height). It weighs 2kg. This product is certified by CE, CSA, RoHS, TUV and UL. It meets EN/IEC 61800-3 and EN/IEC 61800-5-1 standards. This product is compatible with servo motors BMH and BSH. Servo drive range with four servo drive models and two servo motor families plus an intelligent selection of options. It provides you with the drive and motor combination that has exactly the right power, performance and functionality.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | LXM32CD18N4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Lexium 32 |
ขนาดบรรจุภัณฑ์ | 0 x 48 x 270 mm |