motion servo drive, Lexium 28, single and three phase, 200...230V, 1kW

LXM28AU10M3X
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the Lexium 28 range, an offer of servo drives from 0.05kW to 4.5kW. The motion servo drive features EMC filter, integrated CANopen, CAN motion interface 7-segment display with 5 buttons. It is a motion servo drive with a rated supply voltage of 220V (single and three phase), an output current of 7A, nominal power of 1kW and continuous power of 1000W. It is furnished with spring terminal for electrical connection and RJ45 connectors (CN4) for CANopen/CAN motion. There is an electrical isolation between power/control. It offers CANopen and CAN motion communication interfaces and physical interface of RS485 for Modbus Serial line slave. It is an IP20 rated product. Its dimensions are 55mm (width) x 170mm (depth) x 150mm (height). It weighs 1.2kg. It is suitable for machine control solutions. This product is certified by CE, CSA and CULus. It meets EN/IEC 61800-5-1 standards. This product is compatible with servo motor BCH2 (130mm, 1 motor stack) at 1000W and servo motor BCH2 (100mm, 1 motor stack) at 1000W. The Lexium 28 range offers predeterminate combinations to suit the requirements of motion control applications and optimize the performance of the installation. Lexium 28 servo drives and Lexium BCH2 servo motors, optimized servo bundles for compact machines.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ LXM28AU10M3X
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Lexium 28
ขนาดบรรจุภัณฑ์ 0 x 55 x 150 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P

สินค้าหมด

CANopen preassembled cable- for CANopen bus- 0.3m- 2 x RJ45
VW3CANCARR03

มีสินค้า

Price starting from
THB 785.81
THB 1,637.10
CANopen preassembled cable- for CANopen bus- 1m- 2 x RJ45
VW3CANCARR1

สินค้าหมด

CANopen standard cable - IP20 - UL - IEC 60332-2 - 50 m
TSXCANCB50

สินค้าหมด

VW3M1C10R30

สินค้าหมด