motion servo drive, Lexium 28, single and three phase, 200...230V, 750W

LXM28AU07M3X
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the Lexium 28 range, an offer of motion servo drives for machines from 0.05 to 4.5kW. The motion servo drive without EMC filter, features a HMI interface 7-segment display with 5 buttons. Thanks to its open communication concept, Lexium 28 servo drive can be easily integrated into numerous different control system architectures. It is a motion servo drive with a rated supply voltage of 220V (single and three phase), an output current of 13.5A at 220V, a power of 750W/1HP and a continuous power of 750W at 220V. It is furnished with spring terminal for electrical connection and RJ45 connectors for CANopen, CANmotion integrated communication interfaces. Physical interface is RS485 for Modbus Serial line slave. It is an IP20 rated product. Its dimensions are 55mm (Width) x 146mm (Depth) x 150mm (Height). It weighs 1kg. This product is certified by CE, CSA and CULus. It meets EN/IEC 61800-5-1 standards. This product is compatible with servo motor BCH2 (130mm, 1 motor stacks) at 500W, servo motor BCH2 (80mm, 2 motor stacks) at 750W and servo motor BCH2 (130mm, 1 motor stacks) at 600W. Lexium 28 and Lexium BCH2, the optimized servo bundle for all motion control solutions are cost effective, energy efficient and embedded safety. Lexium 28 servo drives and Lexium BCH2 servo motors, optimized servo bundles for compact machines.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ LXM28AU07M3X
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Lexium 28
ขนาดบรรจุภัณฑ์ 0 x 55 x 150 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P

สินค้าหมด

CANopen preassembled cable- for CANopen bus- 0.3m- 2 x RJ45
VW3CANCARR03

มีสินค้า

Price starting from
THB 785.81
THB 1,637.10
CANopen preassembled cable- for CANopen bus- 1m- 2 x RJ45
VW3CANCARR1

สินค้าหมด

servo motor BCH- Lexium 28- 80mm- 750W- 1-54kg.cm²- with oil seal- with key- leads connection
BCH2HF0733CA5C

สินค้าหมด

CANopen standard cable - IP20 - UL - IEC 60332-2 - 50 m
TSXCANCB50

สินค้าหมด

VW3M1C10R30

สินค้าหมด