Screw clamp terminal block, TeSys Ultra, terminal block for power base LU9, 0.045 kg

LU9BN11

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys U control terminal block to be inserted in advanced power bases LUB120, LUB320, LUB380 for the local control of a starter controller. To be used for ON/OFF control of one direction motor applications with wired control. It provides screw clamp terminals to access to the auxiliary contacts 1NO+1NC internal to the starter controller, and to the coil supply circuit. Block included with a standard power base LUB12, LUB32, LUB38. Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LU9BN11
Green Premium Label เลขที่
Breaking Capacity 25kA
Range TeSys U

Seller Information

Documents

Extended Warranty

Reviews

Products You May Like

Reverser block- TeSys Ultra- 38A- 690VAC- 24VDC coil- for vertical mounting
LU2MB0BL

Out of stock

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V- Advanced power base
LUB120

Out of stock

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 32A- 690V- Advanced power base
LUB320

Out of stock

Reverser block- TeSys Ultra- 38A- 690VAC- 24VDC coil- for side mounting
LU6MB0BL

Out of stock

Reverser block- TeSys Ultra- 38A- 690VAC- 110 to 240VAC/DC coil- for vertical mounting
LU2MB0FU

Out of stock

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V
LUB12

check-small In stock

Price starting from
THB 4,440.50
THB 2,265.00
Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 32A- 690V
LUB32

check-small In stock

Price starting from
THB 4,922.00
THB 2,510.00