Extension module, TeSys T, 4 inputs, 24VDC, for LTMR controller

LTMEV40BD

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys T is a motor management system that provides full motor monitoring, control, and protection when used with short circuit protection and a contactor. TeSys T manages most critical processes while reducing downtime and increasing productivity. TeSys T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T predicts what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. TeSys T has a number of components that increase the flexibility of the system. This expansion module adds functionalities to the TeSys T controller. It adds voltage mesurement between phases up to 690 V nominal and 4 additional inputs. Module has 4 discrete logic inputs. 24 VDC is used to power the module. Module has the following certifications: UL, CSA NOM, ATEX, BV, EAC, RINA, LROS, DNV, ABS, GL, KERI, RMRoS, C-Tick and CCC.

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LTMEV40BD
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys T
ขนาดบรรจุภัณฑ์ 0 x 45 x 61 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว