thermal overload relays, TeSys Deca, 110...140A, class 10A, lug clamps

LRD4369

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys LRD thermal overload relay, 140A/1000V, thermal setting range 110-140A, tripping class 10A, for protection of 3-phase motors 75kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D150. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LRD4369
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys LR.D

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 150A, 110V AC 50/60Hz coil
LC1D150F7

check-small มีสินค้า

Price starting from
THB 21,935.00
THB 11,187.00
contactor, TeSys Deca, 3P(3NO), AC-3, 440V, 150A, 220V AC 50/60Hz coil
LC1D150M7

check-small มีสินค้า

Price starting from
THB 21,935.00
THB 11,187.00
Pushs button reset for 17...120mm actuation distance- Harmony XB5- plastic- flush- blue- 22mm- marked R
XB5AA86102

สินค้าหมด

Mounting plate- TeSys Deca- supported by screws
LA7D902

สินค้าหมด

Adapter terminal block-TeSys Deca-for separate mounting of LRD33**/LR2D3***/LR3D3***
LA7D3064

check-small มีสินค้า

Price starting from
THB 3,145.80
THB 1,604.00
Thermal overload relays- TeSys Deca- mechanical remote control
LA7D305

สินค้าหมด

Manual overload reset push button- Harmony XB5- red projecting- 22mm- for 17...120 mm actuation distance
XB5AL84101

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 150A- 230V AC 50/60Hz coil- screw clamp terminals
LC1D150P7

สินค้าหมด