calcActive())">
Thermal overload relay, TeSys Deca, 690VAC, 30 to 40A, 1NO+1NC, class 20, for D40A to D65A, EverLink BTR screw
LRD340L
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

LRD340L
Thermal overload relay, TeSys Deca, 690VAC, 30 to 40A, 1NO+1NC, class 20, for D40A to D65A, EverLink BTR screw
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
TeSys LRD thermal overload relay, 40A/690V, thermal setting range 30-40A, tripping class 20, for protection of 3-phase motors 18.5kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).