Thermal overload relays, TeSys Deca, 37...50 A , class 10A

LRD3357
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

TeSys LRD thermal overload relay, 50A/1000V, thermal setting range 37-50A, tripping class 10A, for protection of 3-phase motors 22kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D80-D95. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LRD3357
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys LR.D
ขนาดบรรจุภัณฑ์ 0 x 70 x 81 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 38A- 24VAC 50/60Hz coil
LC1D38B7
THB 2,314
THB 4,537
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 24VDC standard coil
LC1D40ABD
THB 4,098
THB 8,036
Miniature circuit-breaker, Acti9 iC60N, 1P, 1 A, C curve, 6000 A (IEC 60898-1), 50 kA (IEC 60947-2)
A9F74101
THB 553
THB 813
Motor circuit breaker, TeSys Deca, 3P, 24-32 A, thermal magnetic, screw clamp terminals
GV2ME32
THB 2,456
THB 4,815
Miniature circuit-breaker, Acti9 iC60H, 2P, 50 A, C curve, 10000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9F84250
THB 2,045
THB 3,007