163 ผลลัพธ์

เรียงตาม arrow-down
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 220 V AC 50/60 Hz coil
LC1D40AM7
THB 2,783
THB 5,457
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 110 V AC 50/60 Hz coil
LC1D40AF7
THB 2,969
THB 5,821
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 48 V AC 50/60 Hz coil
LC1D40AE7
THB 2,969
THB 5,821
TeSys Deca contactor , 4P(2 NO + 2 NC) , AC-1 <lt/>= 440V, 60 A 220V AC 50/60 Hz coil
LC1D40008M7
THB 4,469
THB 8,763
TeSys Deca contactor, 4P(2NO/2NC), AC-1 440V, 60 A, 48V AC 50/60 Hz coil
LC1D40008E7
THB 4,469
THB 8,763
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil
LC1D38M7
THB 2,314
THB 4,537
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 110V AC 50/60 Hz coil
LC1D38F7
THB 2,314
THB 4,537
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 48V AC 50/60 Hz coil
LC1D38E7
THB 2,314
THB 4,537
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 32A , 380V AC 50/60 Hz coil
LC1D32Q7
THB 2,118
THB 4,152
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 220 V AC coil
LC1D32M7
THB 2,074
THB 4,066
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 110 V AC coil
LC1D32F7
THB 2,118
THB 4,152
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 32 A - 48 V AC coil
LC1D32E7
THB 2,118
THB 4,152