66 ผลลัพธ์

เรียงตาม arrow-down
Circuit breaker, GoPact MCCB 800, 3 poles, 70kA at 415VAC, 630A rating, TMD trip unit, adjustable thermal protection
G80H3TM630
Circuit breaker, GoPact MCCB 800, 3 poles, 70kA at 415VAC, 500A rating, TMD trip unit, adjustable thermal protection
G80H3TM500
Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, TMD trip unit, adjustable thermal protection
G80N3TM800
THB 42,265
Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 630A rating, TMD trip unit, adjustable thermal protection
G80N3TM630
Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 500A rating, TMD trip unit, adjustable thermal protection
G80N3TM500
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 400A rating, TMD trip unit, adjustable thermal protection
G40N3A400
THB 19,795
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 320A rating, TMD trip unit, adjustable thermal protection
G40N3A320
THB 19,795
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
G40N3A250
Circuit breaker, GoPact MCCB 400, 3 poles, 36kA at 415VAC, 400A rating, TMD trip unit, adjustable thermal protection
G40F3A400
THB 19,153
Circuit breaker, GoPact MCCB 400, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
G40F3A250
THB 19,153
Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
G25F3A250
THB 9,619
Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 200A rating, TMD trip unit, adjustable thermal protection
G25F3A200
THB 9,619