3999 ผลลัพธ์

เรียงตาม arrow-down
Harmony XAC- Legend plate- plastic- white or yellow background- 30 x 40 mm- unmarked
ZB2BY4101
TeSys Deca thermal overload relays - remote electrical stop - 110V DC/AC
LAD703F
Standard control unit- TeSys Ultra- 3P- 4.5 to 18A- 690VAC- thermal magnetic protection- class 10- 24VDC coil
LUCA18BL
Advanced control unit- TeSys Ultra- 3P- 8 to 32A- 690VAC- protection & diagnostic- class 10- 110 to 240VAC/DC coil
LUCB32FU
TeSys Deca - auxiliary contact - 1 NO + 1 NC
GVAE113
Thermal overload relay- TeSys Deca- 690VAC- 0.16 to 0.25A- 1NO+1NC- class 10A- for unbalanced loads
LR3D02
Pendant control station- Harmony XAC- plastic- yellow- 2 push buttons 2NO + 1NC- 2 push buttons with 1NO- 1 emergency stop trigger action 3NC
XACA49241
TeSys F - Rectifier for LC1-F contactor - 110...127 V / 220...240 V
DR5TE4U
Auxiliary contact block- TeSys Deca- 2NO+2NC- front mounting- screw clamp terminals- EN 50012
LADN22P
TeSys F- mechanical interlock - for 2 horizontal contactors
LA9FJ970
Empty control station- Harmony XAP- XB2 SL- plastic- grey- undrilled- 85x226x87mm
XAPA2100
External handle locking device- TeSys GS- for external handle with keylock
GS2AX1